30-MSJ-UK 10.66:1/SSE-1/SSE-2/FT/72.00/S

30-MSJ-UK 10.66:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Upright Keyed, Standard, 30 ton Capacity, 10.66:1 Gear Ratio, Standard Threaded End

$9779.41 each**
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
Gear Ratio 10.66:1
Screw Diameter 86 mm / 3.38 in
Screw Lead 17 mm / 0.67 in
Screw Root Diameter 67 mm / 2.65 in
Worm Turns Per Inch 16
Weight 162 kg / 357.30 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 266,893 N / 60,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0059 N·m / 0.0520 in.-lb.
Max Input Torque 306.19 N·m / 2,710.00 in.-lb.
Max Input kW/HP 8.21 kW / 11.00 hp
Max Worm Speed Rated Load 222 rpm
Max Capacity at 1750 rpm 33,887 N / 7,618 lbf
Tare Drag Torque 5.649 N·m / 50.000 in.-lb.
Lift Screw Efficiency 34%
Jack Travel Rate at 1750 RPM 2,769 mm/min / 109 in/min

Get Quote

*Please fill out the information below so we can best assist you: